RP-80

S/S RECESS PULL - RP-80

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
25.5
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
80
Width of Item (in)
3.1875
Handle Depth (mm)
10
Handle Depth (in)
0.375
Min. Panel Thickness (mm)
10
Min. Panel Thickness (in)
0.375
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products