Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
9
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
36
Width of Item (in)
1.4375
Handle Depth (mm)
9
Handle Depth (in)
0.375
Min. Panel Thickness (mm)
9
Min. Panel Thickness (in)
0.375
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files