Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
4
Length or Depth of Item when closed (mm)
8
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
30
Width of Item (in)
1.1875
Handle Depth (mm)
8
Handle Depth (in)
0.3125
Min. Panel Thickness (mm)
8
Min. Panel Thickness (in)
0.3125
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files