Product Description
- Durable 34 stainless steel construction
- Designed for industrial applications where use of thick gloves are required
- Handlebar does not protrude out from the face of the handle
- 2 sizes available
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
2688
Length or Depth of Item when closed (mm)
81.4
Length or Depth of Item when closed (in)
3.25
Height of Item (mm)
186.3
Height of Item (in)
7.375
Width of Item (mm)
260
Width of Item (in)
10.25
Handle Depth (mm)
81.4
Handle Depth (in)
3.1875
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M6 x 16, M6 Nut
Fasteners Type
Machine screw, fastening nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files