HH-KS114M

FLUSH PULL (STAINLESS STEEL CUP) - HH-KS114M

Product Description
  • All-stainless steel model ideal for harsh and high corrosive environments
Product Specifications
Material
316 Stainless Steel, 304 Stainless Steel
Finish
Mirror
Weight of Item (g)
110
Length or Depth of Item when closed (mm)
19
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
41
Height of Item (in)
1.625
Width of Item (mm)
114
Width of Item (in)
4.5
Handle Depth (mm)
19
Handle Depth (in)
0.75
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 8, M4 X 15
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

FLUSH PULL (STAINLESS STEEL CUP) - HH-DS114S

$69.00
FLUSH PULL (STAINLESS STEEL CUP) - HH-KS114S

$70.00
FLUSH PULL (STAINLESS STEEL CUP)
 - HH-DS114M

$69.00