Product Specifications
Material
POLYPROPYLENE
Finish
Grey
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
21.5
Length or Depth of Item when closed (in)
0.875
Length or Depth of Item when open (mm)
21.5
Length or Depth of Item when open (in)
0.875
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
32
Width of Item (in)
1.3125
Max. Door Thickness (mm)
1.6
Max. Door Thickness (in)
0.0625
Min. Door Thickness (mm)
1.2
Min. Door Thickness (in)
0.0625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files