HG-OTA45R

QUICK RELEASE HINGE - HG-OTA45R

Product Description
  • Easy and quick to install/remove doors
  • With or without holes available
  • Left handed and Right handed models available
  • Available as weld-on type without holes (HG-OTB) and screw-on type with holes (HG-OTA)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
11
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg/pr)
3
Load Capacity (lbs/pr)
6.5
Knuckles
2
Holes
4
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

QUICK RELEASE HINGE - HG-OTA45L

$11.20
QUICK RELEASE HINGE - HG-OTA100

$14.50
QUICK RELEASE HINGE - HG-OTB45R

$9.70
QUICK RELEASE HINGE - HG-OTB75

$12.20
QUICK RELEASE HINGE - HG-OTA75

$13.70