ITEM NO. | 2100M |
Weight | 60 g |
Dimensions | 30 × 20 × 40.5 mm |
Key Changes | 12 |
Master Keying Availability | No |
Min. Door Thickness (inch) | 25/32 |
Min. Door Thickness (mm) | 20 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
38.8 mm | 20 mm | 40.5 mm | 60 g |
Components
Component | Material | Finish |