ITEM NO. | 2150B-KD |
Weight | 50 g |
Dimensions | 33.7 × 18.6 × 18.6 mm |
Key Changes | 24 |
Master Keying Availability | No |
Max. Door Thickness | 24 |
Million Lock | No |
Min. Door Thickness | 24 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32.2 mm | 18.6 mm | 18.6 mm | 50 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Nickel |
Key | Brass | Nickel |