ITEM NO. | SL-B-211/BRN |
Weight | 32.5 g |
Dimensions | 46 × 36 × 42 mm |
Holding Force (kg) | 16 |
Holding Force (lbs) | 35 |
Includes Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
46 mm | 36 mm | 42 mm | 32.5 g |
Components
Component | Material | Finish |
Body | Polyamide | Brown |
Latch | Polyamide | Brown |
Push Button | Polyacetal | Brown |
Counterplate | Polyacetal | Brown |
Nut | Steel | |
Washer | Steel |