TLP-S-BB/CR

Push Button & Base For TLP Square (Latch Body Not Included) - TLP-S-BB/CR

MSRP:
$44.70 USD
Sold as Each
(No reviews yet) Write a Review
TLP-S-BB/CR

Push Button & Base For TLP Square (Latch Body Not Included) - TLP-S-BB/CR

MSRP:
$44.70 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Description
  • Knob is stored flush when pushed in and not in use
  • Knob pops out when pressed to open the door
  • Latch securely locks the door with deadbolt
  • Door Thickness: 19 mm~30 mm (3/4"~ 1 3/16")
  • Holding Force: 20 kg (44 lbs)
  • Non handed
  • Order Latch Body (TLP-LB/WHT or TLP-LBM/WHT)
  •  WARNING: This product can expose you to cadmium, hexavalent chromium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Brass, Zinc Alloy
Finish
Chrome
Weight of Item (g)
81
Length or Depth of Item when closed (mm)
8.5
Length or Depth of Item when closed (in)
0.375
Length or Depth of Item when open (mm)
21.5
Length or Depth of Item when open (in)
0.875
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
19
Min. Door Thickness (in)
0.75
Holding Force (kg)
20
Holding Force (lbs)
44
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4mm × 24, 4mm × 30
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Push Button & Base For TLP (Latch Body Not Included) - TLP-BB/CR

$24.50
Push Button & Base For TLP Square (Latch Body Not Included) - TLP-S-BB/G

$42.50
Push Button & Base For TLP Square (Latch Body Not Included) - TLP-S-BB/SN

$42.50
Push Button & Base For TLP (Latch Body Not Included) - TLP-BB/SN

$26.30
Push Button & Base For TLP (Latch Body Not Included) - TLP-BB/PB

$30.80