Product Specifications
Material
Brass, Zinc Alloy
Finish
Chrome
Weight of Item (g)
77
Length or Depth of Item when closed (mm)
8.5
Length or Depth of Item when closed (in)
0.375
Length or Depth of Item when open (mm)
21.5
Length or Depth of Item when open (in)
0.875
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
19
Min. Door Thickness (in)
0.75
Holding Force (kg)
20
Holding Force (lbs)
44
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 X 16, 3 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files