ITEM NO. | WSM-150 |
Weight | 438 g |
Dimensions | 192 × 121 × 69 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
192 mm | 121 mm | 69 mm | 438 g |
Components
Component | Material | Finish |
Body | Steel | Nickel |
Cover | ABS | White |
Gasket A | NBR Rubber+Pile Fabric | Black |
Gasket B | NBR Rubber+Pile Fabric | Black |
Gasket C | NBR rubber | Black |
Gasket D | NBR Rubber | Black |
Screw | Stainless Steel | Plain |