ITEM NO. | HG-YJ50BL |
Weight | 89 g |
Dimensions | 17 × 60 × 50 mm |
Holes | 4 |
Knuckles | 2 |
Load Capacity (kg/pair) | 1.2 |
Load Capacity (lbs/pair) | 2.6 |
Max. Door Height (inch) | 19-11-2016 |
Max. Door Height (mm) | 500 |
Max. Door Width (inch) | 15-03-2004 |
Max. Door Width (mm) | 400 |
Torque Variation (kgf-cm) | 5 |
Torque Variation (lbs-in) | 4.3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 17 mm | 50 mm | 30 g |
Components
Component | Material | Finish |
Body | Polyacetal | Black |
Hinge Pin | 303 Stainless Steel | Plain |
Cap | Polypropylene | Black |