ITEM NO. | SDR-A300TS-PRT |
Door Max. Weight (kg) | 300 |
Door Max. Weight (lbs) | 660 |
Door Min. Thickness (Inch) | 01-03-2008 |
Door Min. Thickness (mm) | 35 |
Door Min. Width (inch) | 23-05-2008 |
Door Min. Width (mm) | 600 |
Roller/Bracket Type | Top Surface Mount |
Track Installation Type | Ceiling Mount, Barn Door Mount |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!