ITEM NO. | EA-40M10 |
Weight | 32 g |
Dimensions | 40 × 42.5 mm |
Automatic Height Adjustment | No |
Base Swivel (deg) | 12.5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 40 mm | 42.5 mm | 32 g |
Components
Component | Material | Finish |
Body | ABS | Dark Gray |
Base | ABS | Dark Gray |
Bolt | Steel | Chromate |