ITEM NO. | CAPF-50/WHT |
Weight | 306 g |
Dimensions | 102 × 69 × 63 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
69 mm | 63 mm | 306 g |
Components
Component | Material | Finish |
Body | Polyamide | White |
Wheel | Polyamide | White |
Glide | Steel | Yellow Zinc Chromate |
Threaded Bolt | Steel | Yellow Zinc Chromate |
Plate | Steel | Yellow Zinc Chromate |