ITEM NO. | CAPS-75/WHT |
Weight | 420 g |
Dimensions | 92 mm |
Wheel Type | Twin Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
84 mm | 92 mm | 420 g |
Components
Component | Material | Finish |
Body | Polyamide | White |
Wheel | Polyamide | White |
Glide | 304 Stainless Steel | Passivated |
Threaded Bolt | 304 Stainless Steel | Passivated |
Plate | 304 Stainless Steel | Passivated |