ITEM NO. | CAPF-75/WHT |
Weight | 424 g |
Dimensions | 102 × 84 × 92 mm |
Wheel Type | Twin Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
84 mm | 92 mm | 424 g |
Components
Component | Material | Finish |
Body | Polyamide | White |
Wheel | Polyamide | White |
Glide | Steel | Yellow Zinc Chromate |
Threaded Bolt | Steel | Yellow Zinc Chromate |
Plate | Steel | Yellow Zinc Chromate |