PS-S150E

Panel Safe Easy Fit Self Tapping 150MM - PS-S150E

MSRP:
$52.50 USD
(No reviews yet) Write a Review
PS-S150E

Panel Safe Easy Fit Self Tapping 150MM - PS-S150E

MSRP:
$52.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Surface-mount adapter for panel
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Aluminum, Stainless Steel
Finish
Plain
Weight of Item (g)
30
Length or Depth of Item when closed (mm)
19
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
38
Width of Item (in)
1.5
For Drywall
N
Wall Panel Model
N
Ceiling Panel Model
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm or #6 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Panel Safe Easy Fit Self Tapping 150MM  - PS-150E

$52.50
Panel Clip - Self Tapping Female  - PC-F1A

$1.60
Panel Clip - Self Tapping Male  - PC-M1B

$1.60
Panel Clip - Vario Self Tapping Male (Standard)  - PC-VM1

$1.90
Panel Clip - Self Tapping Male Heavy Duty (Black)  - PC-M2H

$2.00