ITEM NO. | AHW-24/SN |
Weight | 69 g |
Dimensions | 30.5 × 76 × 40 mm |
Holes | 7 |
Knuckles | 4 |
Load Capacity (kg/pair) | 2.6 |
Load Capacity (lbs/pair) | 5.7 |
Max. Door Height (inch) | 27-09-2016 |
Max. Door Height (mm) | 700 |
Max. Door Width (inch) | 17-03-2004 |
Max. Door Width (mm) | 450 |
Min. Door Thickness (inch) | 1-1/16 (Recess Mount), 1 (Surface Mount) |
Min. Door Thickness (mm) | 27 (Recess Mount), 24 (Surface Mount) |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
76 mm | 30.5 mm | 69 g |
Components
Component | Material | Finish |