ITEM NO. | PR-3PK |
Weight | 2.5 g |
Dimensions | 29.5 × 20 × 7.4 mm |
Includes Strike Plate | No |
Magnetic | No |
Requires Strike Plate | yes |
Retaining Force (kg) | 2.2 |
Retaining Force (lbs) | 4.8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
29.5 mm | 20 mm | 7.4 mm | 2.5 g |
Components
Component | Material | Finish |