Product Description
- The tilt angle can be adjusted in 1° increments while the button is pressed.
- The back lever allows for height adjustment in 1" (25 mm) increments (4 levels). Features a friction mechanism which prevents against accidental release.
- Applicable monitor size: 12" - 22.9" (34.8 mm - 581.7 mm) Weight: Max. 22 lbs (1 kg)
Product Specifications
Material
Polyamide
Finish
Black
Weight of Item (g)
545
Length or Depth of Item when closed (mm)
88
Length or Depth of Item when closed (in)
3.5
Height of Item (mm)
322
Height of Item (in)
12.6875
Width of Item (mm)
115
Width of Item (in)
4.5625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm screw,7 mm screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files