ML-80/BLK

Magnetic Push Latch Black - ML-80/BLK

MSRP:
$6.40 USD
(No reviews yet) Write a Review
ML-80/BLK

Magnetic Push Latch Black - ML-80/BLK

MSRP:
$6.40 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Push to latch/unlatch
  • Keep doors shut when not in use
  •  WARNING: This product can expose you to acrylonitrile, butadiene, styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Length or Depth of Item when open (mm)
58.5
Length or Depth of Item when open (in)
2.3125
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
36
Width of Item (in)
1.4375
Holding Force (kg)
1.6
Holding Force (lbs)
3.5
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13, 2.7 X 13
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Magnetic Push Latch White - ML-80/WHT

$5.00
Magnetic Push Latch Brown - ML-80/BRN

$5.20
Long Stroke Magnetic Push Latch Black - ML-120/BLK

$8.80
Non -Magnetic Push Latch - PR-21P/BLK

$8.40
Non -Magnetic Push Latch - MC-28/BLK

$7.50