Product Description
- Holds door in opened position with strong magnet
Product Specifications
Material
Plastic (PA)
Finish
Brown
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
57.3
Length or Depth of Item when closed (in)
2.256
Length or Depth of Item when open (mm)
78.3
Length or Depth of Item when open (in)
3.083
Height of Item (mm)
75.5
Height of Item (in)
2.972
Width of Item (mm)
48
Width of Item (in)
1.89
Soft Closing
N
Self-Closing
N
Installation Type
Floor or Wall mount
Magnetic Force (kg)
12
Magnetic Force (lbs)
26.4
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 20, 3.1 x 13 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files