ITEM NO. | MC-KL-W |
Weight | 45 g |
Dimensions | 60 × 18 × 16 mm |
Includes Strike Plate | yes |
Magnetic Force (kg) | 2.8 |
Magnetic Force (lbs) | 6.1 |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 18 mm | 16 mm | 45 g |
Components
Component | Material | Finish |
Housing | PBT | White |
Yoke | Steel | Chromate |
Counterplate | Steel | Chromate |
Magnet | Ferrite |