ITEM NO. | S-6173-2 |
Weight | 240 g |
Dimensions | 16 × 102 mm |
Holes | 8 |
Knuckles | 2 |
Load Capacity (kg/pair) | 40 |
Load Capacity (lbs/pair) | 88 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
16 mm | 102 mm | 240 g |
Components
Component | Material | Finish |