Product Description
Counterbalance Lift-Assist Hinge (HG-PA22-2)
- This heavy-duty counterbalance lift-assist hinge (Product No. HG-PA22-2) provides 2 Nm of torque to make it easy for users to open heavy lids or doors with very little effort. The high-quality construction is in keeping with Sugatsune’s philosophy of superior performance for the end user and a long service life that delivers lasting value for the purchaser. This precision-engineered counterbalance lift-assist hinge is ideal for medical and machine equipment, or other applications benefitting from a smooth, easy open/close action and subject to heavy use.
Technical Details on HG-PA22-2 Hinge
- Get a power assist opening heavy lids and doors.
- Close lids and doors with a smooth, quiet action and no slamming.
- Maximum damper torque is 2 Nm (24 kgf-cm), guaranteed within 1%.
- Torque is adjustable (±5%) through the torque adjustment screw.
- 34-grade stainless steel main hinge body is ideal for many years of service life.
- SWO grade steel hinge spring is durable and strong.
- Plastic cover provides the hinge with a clean, neutral finish that doesn’t clash.
- Product dimensions are 21 × 15 × 42 mm; weight 1385 grams.
Product Specifications
Material
304 Stainless Steel
Finish
Light Grey
Weight of Item (g)
1385
Length or Depth of Item when closed (mm)
201
Length or Depth of Item when closed (in)
7.9375
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
150
Width of Item (in)
5.9375
Max. Torque (kgf-cm/ea)
204
Min. Torque (kgf-cm/ea)
204
Mounting Type
Outside back mounted
Holes
8
Adjustable
Y
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Dampening Direction
Closing
Torque Tolerance
+-10%
Torque Adjustment Range
+-5%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files