ITEM NO. | LSP-195B |
Weight | 126 g |
Dimensions | 26.5 × 48 mm |
Hold Open Angle (degree) | 90 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
26.5 mm | 48 mm | 126 g |
Components
Component | Material | Finish |
Arm | 304 Stainless Steel | Satin |
Case Bracket | 304 Stainless Steel | Satin |
Arm Bracket | 304 Stainless Steel | Satin |
Locking Knob | ABS | Dark Gray |