ITEM NO. | MKR-N50M10H60 |
Weight | 60 g |
Dimensions | 51 × 51 × 60 mm |
Automatic Height Adjustment | No |
Base Swivel (deg) | 10 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
51 mm | 51 mm | 60 mm | 60 g |
Components
Component | Material | Finish |
Bolt | Steel | Yellow Zinc Chromate |
Cover | Polyamide | Black |
Base | Elastomer | Black |