Product Specifications
Material
Steel
Finish
Chromate
Weight of Item (g)
31
Length or Depth of Item when closed (mm)
33
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
47
Height of Item (in)
1.875
Width of Item (mm)
33
Width of Item (in)
1.3125
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M8 threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files