ITEM NO. | GPH-41HL-G |
Weight | 25.7 g |
Dimensions | 11 × 40 × 24 mm |
Holes | 2 |
Max. Door Height (inch) | 27/09/2016 |
Max. Door Height (mm) | 700 |
Max. Door Thickness (inch) | 13/64 |
Max. Door Thickness (mm) | 5 |
Max. Door Width (inch) | 17/03/2004 |
Max. Door Width (mm) | 450 |
Min. Door Thickness (inch) | May-32 |
Min. Door Thickness (mm) | 4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 11 mm |
Components
Component | Material | Finish |
Hinge | Steel | Black |
Support | Polypropylene | Black |
Screw | Steel | Black |