ITEM NO. | FAD-5 |
Weight | 770 g |
Dimensions | 55 × 222 × 217.3 mm |
Door Max. Height (inch) | 25-9/16" |
Door Max. Height (mm) | 650 |
Door Max. Thickness (inch) | 25/32 |
Door Max. Thickness (mm) | 20 |
Door Max. Weight (kg) | 5 |
Door Max. Weight (lbs) | 11 |
Door Max. Width (inch) | 13-3/4" |
Door Max. Width (mm) | 350 |
Door Min. Height (inch) | 10-1/4" |
Door Min. Height (mm) | 260 |
Door Min. Thickness (Inch) | 19/32 |
Door Min. Thickness (mm) | 15 |
Door Min. Width (inch) | 10-5/8" |
Door Min. Width (mm) | 270 |
Soft-close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55 mm |
Components
Component | Material | Finish |
Hinge Body | Aluminum, Polyacetal, Steel | Anodized, Gray, Nickel |
Mounting Plate | Steel | Nickel |