Product Description
- Distinctive LIN-X lateral opening hardware allows you to reinvent cabinetry spaces. Eliminate dead space and increase access to blind corners or islands. The adjustable LIN-X hardware installs onto a cabinet sideboard with a 32mm euro cup hinge mounting plate for easy installation. Included Parts: Hinge Body: 2 pcs Connecting Bar: 1 pc Mounting Plate: 2 pcs Cover Cap: 2 pcs
Product Specifications
Material
Steel, Aluminum
Finish
Nickel, Anodized
Weight of Item (g)
2167
Length or Depth of Item when closed (mm)
262
Length or Depth of Item when closed (in)
10.375
Height of Item (mm)
546
Height of Item (in)
21.5
Width of Item (mm)
264
Width of Item (in)
10.4375
Max. Door Height (mm)
900
Max. Door Height (in)
35.4375
Min. Door Height (mm)
600
Min. Door Height (in)
23.625
Max. Door Width (mm)
500
Max. Door Width (in)
19.6875
Min. Door Width (mm)
400
Min. Door Width (in)
15.75
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Door Weight (kg)
7
Max. Door Weight (lbs)
15.4
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15 mm
Fasteners Type
Countersunk / Binding self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files