EN-R80-K

LATCH HOOK - EN-R80-K

Product Description
  • Keeps items hooked, ideal for vibration or shock applications
  • Can be used with padlock
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
180
Length or Depth of Item when closed (mm)
40.5
Length or Depth of Item when closed (in)
1.625
Length or Depth of Item when open (mm)
86.3
Length or Depth of Item when open (in)
3.4375
Height of Item (mm)
151.6
Height of Item (in)
6
Width of Item (mm)
21.5
Width of Item (in)
0.875
Load Capacity (kg)
20
Load Capacity (lbs)
44
Multi-Prong Hook
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products