ITEM NO. | HP-AK75 |
Weight | 48 g |
Dimensions | 17.5 × 76 × 23 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
76 mm | 27.6 mm | 17.5 mm | 48 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Cover | PVC | Black |