ITEM NO. | HP-AK65 |
Weight | 35 g |
Dimensions | 16.6 × 66 × 23 mm |
Installation Type | Snap-On |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
66 mm | 23 mm | 16.6 mm | 35 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Cover | PVC | Black |