ITEM NO. | JN-T100 |
Weight | 780 g |
Dimensions | 114.5 × 80 × 164 mm |
Load Capacity (kg) | 40 |
Load Capacity (lbs) | 88 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
114.5 mm | 80 mm | 164 mm | 780 g |
Components
Component | Material | Finish |
Strike | 304 Stainless Steel | Mirror |
Arm | 304 Stainless Steel | Mirror |
Shaft | 303 Stainless Steel | Plain |
Back Plate | 304 Stainless Steel | Plain |