XL-SF115/S

HOOK - XL-SF115/S

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
282
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
115
Height of Item (in)
4.5625
Width of Item (mm)
25
Width of Item (in)
1
Load Capacity (kg)
38
Load Capacity (lbs)
83
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL HOOK - CH-S

$15.00