ITEM NO. | CJH-150 |
Weight | 91 g |
Dimensions | 52 × 190 × 24 mm |
Bar Diameter (mm) | 18.5 X 21.4 |
CC Length (Inch) | 5-29/64 |
CC Length (mm) | 150 |
Internal Height (mm) | 28 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
190 mm | 24 mm | 52 mm | 91 g |
Components
Component | Material | Finish |
Handle | Polyamide(Glass Filled) | Black |
Cover Cap | Polyamide |