ITEM NO. | RH-760 |
Weight | 340 g |
Dimensions | 786 × 15 × 38 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 15 |
Bar Shape | Round |
CC Length (Inch) | 29-59/64 |
CC Length (mm) | 760 |
Design Feature | Low profile, Heavy Duty |
Internal Height (mm) | 23 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
786 mm | 15 mm | 38 mm | 340 g |
Components
Component | Material | Finish |