ITEM NO. | MDH-PC800-OH |
Weight | 1431 g |
Dimensions | 864 × 39 × 80.5 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 32 |
Bar Shape | Round |
CC Length (Inch) | 31-01-2002 |
CC Length (mm) | 800 |
Style | Offset Bar |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
864 mm | 39 mm | 80.5 mm | 1,431 g |
Components
Component | Material | Finish |
Bracket | Zinc Alloy | Matte Chrome |
Fixing Parts | Zinc Alloy | Matte Chrome |
Cover | Polyacetal | Matte Chrome |
Post | Zinc Die Cast | Chrome |