Product Specifications
Material
Carbon Fiber Reinforced Polymer
Finish
Matte Chrome
Weight of Item (g)
1193
Length or Depth of Item when closed (mm)
80.5
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
564
Height of Item (in)
22.25
Width of Item (mm)
39
Width of Item (in)
1.5625
CC Length (mm)
500
CC Length (in)
19.6875
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 X 15, M8 X 8
Fasteners Type
Hexagonal Bolt, Hex Set Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files