ITEM NO. | SOR-400/BL |
Weight | 385 g |
Dimensions | 390 × 34 × 60 mm |
Back-to-Back Option | No |
Bar Shape | Oval |
CC Length (Inch) | 13-03-2016 |
CC Length (mm) | 335 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
390 mm | 34 mm | 60 mm | 385 g |
Components
Component | Material | Finish |