ITEM NO. | APH-P400-P |
Weight | 153 g |
Dimensions | 429 × 32 × 61 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 25 |
Bar Shape | Round |
CC Length (Inch) | 15-03-2004 |
CC Length (mm) | 400 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
429 mm | 32 mm | 61 mm | 153 g |
Components
Component | Material | Finish |
Bracket | Polyamide | Black |
Pipe | Aluminum Alloy | Anodized |