ITEM NO. | APH-P500 |
Weight | 168 g |
Dimensions | 61 × 529 × 32 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
529 mm | 32 mm | 61 mm | 168 g |
Components
Component | Material | Finish |
Bracket | Polyamide | Black |
Pipe | Aluminum Alloy | Anodized |