Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
605
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
816
Height of Item (in)
32.1875
Width of Item (mm)
34
Width of Item (in)
1.375
CC Length (mm)
710
CC Length (in)
27.9375
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
Yes, REACH 209 as of 10/6/20
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files