ITEM NO. | APH-P600 |
Weight | 322 g |
Dimensions | 61 × 629 × 32 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 25 |
Bar Shape | Round |
CC Length (Inch) | 23-05-2008 |
CC Length (mm) | 600 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
629 mm | 32 mm | 61 mm | 322 g |
Components
Component | Material | Finish |
Bracket | Polyamide | Black |
Pipe | Aluminum Alloy | Anodized |