JC-T50

- JC-T50

Product Description
  • Grabs and holds doors tightly
Product Specifications
Material
Polyamide, Polyacetal
Finish
White
Weight of Item (g)
9
Length or Depth of Item when closed (mm)
15.7
Length or Depth of Item when open (mm)
15.7
Height of Item (mm)
13.5
Width of Item (mm)
50
Pull Out Force (kg)
3.8
Pull Out Force (lbs)
8.3
Push In Force (kg)
3.3
Push In Force (lbs)
6.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 x 16, 4 x 16
Fasteners Type
Screw self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

STAINLESS STEEL FOOT STAY - YFNS-300-T50

$26.00
Monitor Bracket (with torque & auxiliary lock) - KA-T100S50

$252.00
Rotation Bracket for Monitors - KA-T100S50-PMT-BL

$0.00
Rotation Bracket for Monitors - KA-T100S50-PMT-WT

$0.00