ITEM NO. | XL-HJT-70/TT |
Weight | 53 g |
Dimensions | 43 × 18.5 × 70 mm |
Load Capacity (kg) | 8 |
Load Capacity (lbs) | 17.6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
43 mm | 18.5 mm | 70 mm | 53 g |
Components
Component | Material | Finish |